For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VERSCHLUSS HN VA - Blanking socket
Bill of material
VERSCHLUSS HN 24 VA
DES
Identifier
VERSCHLUSS HN 24 VA
G1
Thread G1
NPT 1.1/2-11,5
SW
Width across flats SW
50 mm
L
Length L
43.00 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.